Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Heavy |
Shaft Size d |
N/A 4.1875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN403WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL4 3/16 |
Other Dimensions
Dimension A1 |
N/A 134.1 mm5.281 in |
Base to Center Height H |
N/A 165.1 mm6.5 in |
Total Length L |
N/A 539.8 mm21.25 in |
Dimension L1 |
N/A 317.5 mm12.5 in |
Total Width A |
N/A 158.8 mm6.2500 in |
Bolt Hole Spacing J |
N/A 449.3 mm17.688 in |
Bolt Hole Width N |
N/A 28.6 mm1.125 in |
Bolt Hole Length N1 |
N/A 38.1 mm1.5 in |
Foot Height H1 |
N/A 38.1 mm1.5 in |
Dimension d1 |
N/A 96.32 mm3.792 in |
Dimension B1 |
N/A 122.13 mm4.808 in |
Dimension S1 |
N/A 69.79 mm2.748 in |
Dimension T |
N/A 91.3 mm3.594 in |