Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A Heavy |
Shaft Size d |
N/A 4 7/16 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A SMN407WS |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAOL4 7/16 |
Other Dimensions
Dimension A1 |
N/A 134.9 mm5.313 in |
Base to Center Height H |
N/A 177.8 mm7 in |
Total Length L |
N/A 539.8 mm21.25 in |
Dimension L1 |
N/A 327 mm12.875 in |
Total Width A |
N/A 171.4 mm6.75 in |
Bolt Hole Spacing J |
N/A 449.3 mm17.688 in |
Bolt Hole Width N |
N/A 31.8 mm1.25 in |
Bolt Hole Length N1 |
N/A 44.4 mm1.75 in |
Foot Height H1 |
N/A 44.4 mm1.75 in |
Dimension d1 |
N/A 164.97 mm6.495 in |
Dimension B1 |
N/A 141.17 mm5.558 in |
Dimension S1 |
N/A 88.04 mm3.466 in |
Dimension T |
N/A 93.6 mm3.688 in |