Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure
Key Dimensions
Series |
N/A PS |
Shaft Size d |
N/A 35.000 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GKYE35RRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A KAK 35 |
Other Dimensions
Base to Center Height H |
N/A 46 mm1.813 in |
Total Length L |
N/A 166.69 mm6.563 in |
Total Width A |
N/A 46.8 mm1.8430 in |
Bolt Hole Spacing J |
N/A 130.18 mm5.125 in |
Bolt Hole Width N |
N/A 14.3 mm0.563 in |
Bolt Hole Length N1 |
N/A 24.6 mm0.969 in |
Foot Height H1 |
N/A 16.7 mm |
Total Height H2 |
N/A 93.7 mm3.689 in |
Inside Ring Width B |
N/A 36.68 mm1.444 in |
Dimension S1 |
N/A 27.18 mm1.07 in |
Dimension F |
N/A 47.24 mm1.86 in |