Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Standard

Shaft Size d

N/A 0.9375 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYA015RRB

Seal Type

N/A Narrow Shroud

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAK15/16

Other Dimensions

Base to Center Height H

N/A 33.34 mm1.313 in

Total Length L

N/A 139.7 mm5.5 in

Total Width A

N/A 35.7 mm1.4060 in

Bolt Hole Spacing J

N/A 104.8 mm4.126 in

Bolt Hole Width N

N/A 11.1 mm0.437 in

Bolt Hole Length N1

N/A 20.6 mm0.811 in

Foot Height H1

N/A 11.9 mm

Total Height H2

N/A 68 mm2.677 in

Inside Ring Width B

N/A 28.2 mm1.11 in

Dimension S1

N/A 19.36 mm0.762 in

Dimension F

N/A 33.7 mm1.327 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf