Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 17.000 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYAE17RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A SAK17 |
Other Dimensions
Base to Center Height H |
N/A 26.99 mm1.063 in |
Total Length L |
N/A 123.8 mm4.874 in |
Total Width A |
N/A 30.2 mm1.189 in |
Bolt Hole Spacing J |
N/A 92.1 mm3.626 in |
Bolt Hole Width N |
N/A 11.1 mm0.437 in |
Bolt Hole Length N1 |
N/A 22.2 mm0.874 in |
Foot Height H1 |
N/A 8.7 mm |
Total Height H2 |
N/A 53.2 mm2.094 in |
Inside Ring Width B |
N/A 23.8 mm0.9370 in |
Dimension S1 |
N/A 15.85 mm0.624 in |
Dimension F |
N/A 24.6 mm0.969 in |