Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Standard

Shaft Size d

N/A 1.1875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYA103RRB

Seal Type

N/A Narrow Shroud

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A SAS1 3/16

Other Dimensions

Base to Center Height H

N/A 42.86 mm1.687 in

Total Length L

N/A 157.2 mm6.189 in

Total Width A

N/A 39.7 mm1.563 in

Bolt Hole Spacing J

N/A 117.5 mm4.626 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 23.8 mm0.937 in

Foot Height H1

N/A 16.7 mm

Total Height H2

N/A 83.3 mm3.28 in

Inside Ring Width B

N/A 32.5 mm1.28 in

Dimension S1

N/A 22.85 mm0.9 in

Dimension F

N/A 40.1 mm1.579 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf