Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.

RELATED PRODUCTS

Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 60.000 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYE60KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A YAK60 SGT

Other Dimensions

Base to Center Height H

N/A 68.26 mm2.687 in

Total Length L

N/A 239.7 mm9.437 in

Total Width A

N/A 60.3 mm2.374 in

Bolt Hole Spacing J

N/A 188.1 mm7.406 in

Bolt Hole Width N

N/A 18.3 mm0.72 in

Bolt Hole Length N1

N/A 29.4 mm1.157 in

Foot Height H1

N/A 22.2 mm

Total Height H2

N/A 137.3 mm5.406 in

Inside Ring Width B

N/A 65.07 mm2.562 in

Dimension S1

N/A 39.67 mm1.562 in

Dimension F

N/A 76.48 mm3.011 in

Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf