Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.1875 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1203KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAK2 3/16 SGT |
Other Dimensions
Base to Center Height H |
N/A 61.91 mm2.437 in |
Total Length L |
N/A 222.3 mm8.752 in |
Total Width A |
N/A 60.3 mm2.374 in |
Bolt Hole Spacing J |
N/A 176.2 mm6.937 in |
Bolt Hole Width N |
N/A 18.3 mm0.72 in |
Bolt Hole Length N1 |
N/A 29.4 mm1.157 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 126.2 mm4.969 in |
Inside Ring Width B |
N/A 55.55 mm2.187 in |
Dimension S1 |
N/A 33.32 mm1.312 in |
Dimension F |
N/A 69.77 mm2.747 in |