Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.7500 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GY1012KRRB TDCF SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A YAS 3/4 PT SGT

Other Dimensions

Base to Center Height H

N/A 33.34 mm1.313 in

Total Length L

N/A 127 mm5 in

Total Width A

N/A 33.3 mm1.311 in

Bolt Hole Spacing J

N/A 96.4 mm3.795 in

Bolt Hole Width N

N/A 11.1 mm0.437 in

Bolt Hole Length N1

N/A 20.2 mm0.795 in

Foot Height H1

N/A 15.1 mm

Total Height H2

N/A 65.9 mm2.594 in

Inside Ring Width B

N/A 31.8 mm1.252 in

Dimension S1

N/A 19.1 mm0.752 in

Dimension F

N/A 27.56 mm1.085 in

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf