Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.

Pillow blocks come in a variety of configurations.

  • Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
  • Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
  • Pressed steel and rubber pillow blocks are available for light-duty applications.
Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.6875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GY1111KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Pillow Block

Alternate Part Name

N/A YAS1 11/16

Other Dimensions

Base to Center Height H

N/A 53.98 mm2.125 in

Total Length L

N/A 191.3 mm7.531 in

Total Width A

N/A 52.4 mm2.063 in

Bolt Hole Spacing J

N/A 149.2 mm5.874 in

Bolt Hole Width N

N/A 14.3 mm0.563 in

Bolt Hole Length N1

N/A 28.6 mm1.126 in

Foot Height H1

N/A 19.1 mm0.75 in

Total Height H2

N/A 106.4 mm4.189 in

Inside Ring Width B

N/A 49.22 mm1.94 in

Dimension S1

N/A 30.17 mm1.188 in

Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf