Pillow blocks, the most commonly used type of mounted units, provide shaft support where the mounting surface is parallel to the shaft axis. The bolt holes are usually slotted for easy adjustment during mounting.
Pillow blocks come in a variety of configurations.
- Narrow series (V and S) are lightweight, yet structurally designed to support bearing load.
- Premium width series (R and Y) are three times stronger for rougher environments. They’re available in two styles that fit typical applications.
- Pressed steel and rubber pillow blocks are available for light-duty applications.
RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 1.9375 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GY1115KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Pillow Block |
Alternate Part Name |
N/A YAS1 15/16 SGT |
Other Dimensions
Base to Center Height H |
N/A 57.15 mm2.25 in |
Total Length L |
N/A 200.2 mm7.882 in |
Total Width A |
N/A 57.9 mm2.28 in |
Bolt Hole Spacing J |
N/A 158 mm6.22 in |
Bolt Hole Width N |
N/A 18.3 mm0.72 in |
Bolt Hole Length N1 |
N/A 25.4 mm1 in |
Foot Height H1 |
N/A 19.1 mm |
Total Height H2 |
N/A 114.3 mm4.5 in |
Inside Ring Width B |
N/A 51.59 mm2.031 in |
Dimension S1 |
N/A 32.54 mm1.281 in |
Dimension F |
N/A 62.84 mm2.474 in |