Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 50.000 mm

Bearing Number

N/A GYE50KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU 50

Other Dimensions

Housing Width A

N/A 65.1 mm2.563 in

Slot Width A1

N/A 17.5 mm0.689 in

Socket Width A2

N/A 49.2 mm1.937 in

Total Height H

N/A 120.6 mm4.748 in

Pitch Height H1

N/A 100.8 mm3.97 in

Height H2

N/A 82.6 mm3.25 in

Total Length L

N/A 152.40 mm6 in

Shaft Length L1

N/A 91.3 mm3.594 in

Dimension L2

N/A 15.75 mm0.62 in

Slot Length L3

N/A 85.7 mm3.374 in

Adjustment Screw Bore N

N/A 28.6 mm1.126 in

Opening Width N1

N/A 19 mm0.748 in

Opening Height N2

N/A 49.2 mm1.937 in

Inside Ring Width B

N/A 51.59 mm2.031 in

Dimension S1

N/A 32.54 mm1.281 in

Dimension G

N/A 65.088 mm2.56 in

Dimension P

N/A 59.5 mm2.343 in

Dimension T

N/A 32.550 mm1.28 in

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf