Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.875 in

Bearing Number

N/A GY1014KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU 7/8

Other Dimensions

Housing Width A

N/A 44.4 mm1.748 in

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 37.3 mm1.469 in

Total Height H

N/A 92.1 mm3.626 in

Pitch Height H1

N/A 76.2 mm3 in

Height H2

N/A 57.2 mm2.25 in

Total Length L

N/A 103.886 mm4.09 in

Shaft Length L1

N/A 67.5 mm2.657 in

Dimension L2

N/A 12.7 mm0.50 in

Slot Length L3

N/A 57.2 mm2.252 in

Adjustment Screw Bore N

N/A 19 mm0.748 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 31.8 mm1.252 in

Inside Ring Width B

N/A 34.171 mm1.345 in

Dimension S1

N/A 19.901 mm0.784 in

Dimension G

N/A 42.037 mm1.66 in

Dimension P

N/A 34.9 mm1.374 in

Dimension T

N/A 22.2 mm0.87 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf