Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.4375 in

Bearing Number

N/A GY1107KRRB SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU1 7/16 SGT A4480

Other Dimensions

Housing Width A

N/A 44.5 mm1.752 in

Slot Width A1

N/A 13.5 mm0.531 in

Socket Width A2

N/A 36.5 mm1.437 in

Total Height H

N/A 104.8 mm4.126 in

Pitch Height H1

N/A 88.90 mm

Height H2

N/A 63.5 mm

Total Length L

N/A 123.8 mm4.874 in

Shaft Length L1

N/A 74.6 mm2.937 in

Dimension L2

N/A 12.7 mm

Slot Length L3

N/A 69.8 mm2.748 in

Adjustment Screw Bore N

N/A 22.2 mm0.874 in

Opening Width N1

N/A 15.9 mm0.626 in

Opening Height N2

N/A 36.5 mm1.437 in

Inside Ring Width B

N/A 45.41 mm1.788 in

Dimension S1

N/A 27.94 mm1.1 in

Dimension G

N/A 50.4 mm1.984 in

Dimension P

N/A 49.2 mm1.937 in

Dimension T

N/A 22.2 mm0.874 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf