Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2 in

Bearing Number

N/A GY1200KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU2

Other Dimensions

Housing Width A

N/A 69.8 mm2.748 in

Slot Width A1

N/A 27 mm1.063 in

Socket Width A2

N/A 55.6 mm2.189 in

Total Height H

N/A 149.2 mm5.874 in

Pitch Height H1

N/A 129.4 mm5.09 in

Height H2

N/A 101.6 mm4 in

Total Length L

N/A 190.50 mm7.5 in

Shaft Length L1

N/A 119.9 mm4.72 in

Dimension L2

N/A 19 mm0.75 in

Slot Length L3

N/A 101.6 mm4 in

Adjustment Screw Bore N

N/A 34.9 mm1.374 in

Opening Width N1

N/A 31.8 mm1.252 in

Opening Height N2

N/A 63.5 mm2.5 in

Inside Ring Width B

N/A 55.55 mm2.187 in

Dimension S1

N/A 33.33 mm1.312 in

Dimension G

N/A 68.224 mm2.69 in

Dimension P

N/A 69.1 mm2.72 in

Dimension T

N/A 34.9 mm1.37 in

Ratings

Static Load Rating

N/A 29200 N6570 lbf

Dynamic Load Rating

N/A 48100 N10800 lbf