RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 2.2500 in |
Bearing Number |
N/A GY1204KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Take-Up |
Alternate Part Name |
N/A YTUSGT 2 1/4 |
Other Dimensions
Housing Width A |
N/A 69.8 mm2.748 in |
Slot Width A1 |
N/A 27 mm1.063 in |
Socket Width A2 |
N/A 52.4 mm2.063 in |
Total Height H |
N/A 149.2 mm5.874 in |
Pitch Height H1 |
N/A 129.4 mm |
Height H2 |
N/A 101.6 mm |
Total Length L |
N/A 189 mm7.441 in |
Shaft Length L1 |
N/A 119.9 mm4.72 in |
Dimension L2 |
N/A 19 mm |
Slot Length L3 |
N/A 101.6 mm4 in |
Adjustment Screw Bore N |
N/A 34.9 mm1.374 in |
Opening Width N1 |
N/A 31.8 mm1.252 in |
Opening Height N2 |
N/A 63.5 mm2.5 in |
Inside Ring Width B |
N/A 65.07 mm2.562 in |
Dimension S1 |
N/A 39.67 mm1.562 in |
Dimension G |
N/A 74.6 mm2.937 in |
Dimension P |
N/A 69.1 mm2.72 in |
Dimension T |
N/A 34.9 mm1.374 in |