Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 2.4375 in

Bearing Number

N/A GY1207KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Take-Up

Alternate Part Name

N/A YTU2 7/16

Other Dimensions

Housing Width A

N/A 69.8 mm2.748 in

Slot Width A1

N/A 27 mm1.063 in

Socket Width A2

N/A 52.4 mm2.063 in

Total Height H

N/A 149.2 mm5.874 in

Pitch Height H1

N/A 129.4 mm

Height H2

N/A 101.6 mm

Total Length L

N/A 189 mm7.441 in

Shaft Length L1

N/A 119.9 mm4.72 in

Dimension L2

N/A 19 mm

Slot Length L3

N/A 101.6 mm4 in

Adjustment Screw Bore N

N/A 34.9 mm1.374 in

Opening Width N1

N/A 31.8 mm1.252 in

Opening Height N2

N/A 63.5 mm2.5 in

Inside Ring Width B

N/A 65.07 mm2.562 in

Dimension S1

N/A 39.67 mm1.562 in

Dimension G

N/A 74.6 mm2.937 in

Dimension P

N/A 69.1 mm2.72 in

Dimension T

N/A 34.9 mm1.374 in

Ratings

Static Load Rating

N/A 35900 N8080 lbf

Dynamic Load Rating

N/A 58200 N13100 lbf