Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.3750 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GRA106RRB

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 47.6 mm1.875 in

Total Length C

N/A 107.95 mm4.25 in

Base Width H

N/A 44.45 mm1.75 in

Bolt Hole Spacing B

N/A 82.6 mm3.25 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 93.66 mm3.688 in

Dimension F

N/A 22.23 mm0.875 in

Dimension L

N/A 51.6 mm2.031 in

Dimension B1

N/A 38.9 mm1.531 in

Dimension S1

N/A 29.4 mm1.157 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf