Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.2500 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYA104RRB

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 47.6 mm1.875 in

Total Length C

N/A 107.95 mm4.25 in

Base Width H

N/A 44.45 mm1.75 in

Bolt Hole Spacing B

N/A 82.6 mm3.25 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 93.66 mm3.688 in

Dimension B1

N/A 36.5 mm1.4370 in

Dimension S1

N/A 25.65 mm1.01 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf