Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.1250 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYA102RRB

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 42.9 mm1.688 in

Total Length C

N/A 101.6 mm4 in

Base Width H

N/A 38.1 mm1.5 in

Bolt Hole Spacing B

N/A 76.2 mm3 in

Thread Size N

N/A 7/16-14

Total Height D

N/A 82.6 mm3.25 in

Dimension B1

N/A 32.5 mm1.28 in

Dimension S1

N/A 22.85 mm0.9 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf