Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.6875 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYA111RRB

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 54 mm2.125 in

Total Length C

N/A 127 mm5 in

Base Width H

N/A 50.8 mm2 in

Bolt Hole Spacing B

N/A 95.25 mm3.75 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 107.95 mm4.25 in

Dimension B1

N/A 42 mm1.654 in

Dimension S1

N/A 28.54 mm1.124 in

Ratings

Static Load Rating

N/A 20500 N4600 lbf

Dynamic Load Rating

N/A 36300 N8160 lbf