Unit of Measure

Key Dimensions

Shaft Size d

N/A 20.000 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYE20KRRB SGT

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 32.3 mm1.313 in

Total Length C

N/A 73.03 mm2.875 in

Base Width H

N/A 36.5 mm1.438 in

Bolt Hole Spacing B

N/A 50.8 mm2 in

Thread Size N

N/A 3/8-16

Total Height D

N/A 71.12 mm2.406 in

Dimension B1

N/A 31.8 mm1.252 in

Dimension S1

N/A 19.1 mm0.752 in

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf