Unit of Measure

Key Dimensions

Shaft Size d

N/A 25 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYE25KRRB TDCF SGT

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 36.51 mm1.438 in

Total Length C

N/A 76.2 mm3 in

Base Width H

N/A 36.51 mm1.438 in

Bolt Hole Spacing B

N/A 50.8 mm2 in

Thread Size N

N/A 3/8-16

Total Height D

N/A 71.44 mm2.813 in

Dimension B1

N/A 34.85 mm1.372 in

Dimension S1

N/A 20.56 mm0.809 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf