Unit of Measure

Key Dimensions

Shaft Size d

N/A 35.000 mm

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GYE35KRRB SGT

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 47.6 mm1.875 in

Base Width H

N/A 44.45 mm1.75 in

Bolt Hole Spacing B

N/A 82.6 mm3.25 in

Thread Size N

N/A 1/2-13

Total Height D

N/A 93.675 mm3.688 in

Dimension B1

N/A 45.41 mm1.788 in

Dimension S1

N/A 27.94 mm1.1 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf