Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.9375 in

Bearing Type

N/A Ball Bearing

Bearing Number

N/A GY1115KRRB SGT

Housing Construction

N/A Tapped Base

Other Dimensions

Base to Center Height A

N/A 57.2 mm2.25 in

Base Width H

N/A 50.8 mm2 in

Bolt Hole Spacing B

N/A 101.6 mm4 in

Thread Size N

N/A 5/8-11

Total Height D

N/A 118.872 mm4.680 in

Dimension B1

N/A 51.59 mm2.031 in

Dimension S1

N/A 32.54 mm1.281 in

Ratings

Static Load Rating

N/A 23200 N5210 lbf

Dynamic Load Rating

N/A 38900 N8740 lbf