Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 20.000 mm

Bearing Number

N/A GE20KRRB

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A GRFD 20

Other Dimensions

Total Length H

N/A 90.5 mm3.563 in

Housing Width A

N/A 19.8 mm0.781 in

Flange Thickness A1

N/A 10.7 mm0.422 in

Bolt Hole Spacing

N/A 71.4 mm2.813 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Dimension K

N/A 6.4 mm0.250 in

Dimension B1

N/A 43.7 mm1.72 in

Dimension S1

N/A 26.6 mm1.047 in

Dimension d1

N/A 33.3 mm1.311 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf