Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 25 mm

Bearing Number

N/A GE25KRRB

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A RFDR 25

Other Dimensions

Total Length H

N/A 95.2 mm3.75 in

Housing Width A

N/A 19.8 mm0.781 in

Flange Thickness A1

N/A 10.7 mm0.422 in

Bolt Hole Spacing

N/A 76.2 mm3 in

Bolt Hole Size N

N/A 8.7 mm0.344 in

Dimension K

N/A 6.7 mm0.266 in

Dimension B1

N/A 44.4 mm1.748 in

Dimension S1

N/A 26.9 mm1.059 in

Dimension d1

N/A 38.1 mm1.5 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf