Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 35.000 mm

Bearing Number

N/A GRAE35RRB

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A VFD 35

Other Dimensions

Total Length H

N/A 122.2 mm4.813 in

Housing Width A

N/A 23.8 mm0.938 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Bolt Hole Spacing

N/A 100 mm3.938 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Dimension B1

N/A 38.9 mm1.531 in

Dimension S1

N/A 29.4 mm1.157 in

Dimension E

N/A 42.1 mm1.656 in

Dimension d1

N/A 54 mm2.126 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf