Unit of Measure

Key Dimensions

Series

N/A Medium-Duty

Shaft Size d

N/A 1.2500 in

Bearing Number

N/A GRA103RRB2

Housing Construction

N/A Three-Bolt Square Flange

Alternate Part Name

N/A VFD1 1/4S

Other Dimensions

Total Length H

N/A 112.7 mm4.438 in

Housing Width A

N/A 22.2 mm0.875 in

Flange Thickness A1

N/A 11.9 mm0.469 in

Bolt Hole Spacing

N/A 90.5 mm3.563 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Dimension B1

N/A 35.7 mm1.406 in

Dimension S1

N/A 26.71 mm1.052 in

Dimension E

N/A 38.9 mm1.531 in

Dimension d1

N/A 44.1 mm1.736 in

Bolt Size

N/A M12

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf