Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 1.0000 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GY1100KRRB TDCF SGT

Seal Type

N/A Shroud Seal

Housing Construction

N/A Three-Bolt Flange Bracket

Other Dimensions

Dimension A

N/A 85.73 mm3.375 in

Dimension B

N/A 63.5 mm2.5 in

Dimension C

N/A 41.28 mm1.625 in

Dimension D

N/A 46.04 mm1.813 in

Dimension E

N/A 38.1 mm1.5 in

Dimension F

N/A 28.58 mm1.125 in

Dimension G

N/A 118.66 mm4.672 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf