Unit of Measure

Key Dimensions

Series

N/A Normal-Duty

Shaft Size d

N/A 1.3750 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A G1106KRRB

Collar No.

N/A S1106K

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Other Dimensions

Total Length H

N/A 122.2 mm4.813 in

Total Height L

N/A 88.9 mm3.5 in

Housing Width A

N/A 23.8 mm0.938 in

Bolt Hole Spacing J

N/A 100 mm3.938 in

Bolt Hole Size N

N/A 10.3 mm0.406 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Dimension B1

N/A 51.2 mm2.016 in

Dimension S1

N/A 32.35 mm1.274 in

Dimension d1

N/A 54 mm2.126 in

Dimension A3

N/A 11.1 mm0.438 in

Dimension H2

N/A 81.8 mm3.219 in

Dimension H3

N/A 53.2 mm2.094 in

Dimension K

N/A 6.4 mm0.25 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf