Unit of Measure

Key Dimensions

Shaft Size d

N/A 20.000 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GKYE20RRB

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A KCJT 20

Other Dimensions

Total Length H

N/A 111.9 mm4.406 in

Total Height L

N/A 60.3 mm2.375 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing J

N/A 89.7 mm3.531 in

Bolt Hole Size N

N/A 10 mm0.394 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Inside Ring Width B

N/A 25.15 mm0.99 in

Dimension S1

N/A 18.15 mm0.714 in

Dimension E

N/A 37.3 mm1.469 in

Dimension F

N/A 28.51 mm1.1225 in

Ratings

Static Load Rating

N/A 890 N200 lbf