Unit of Measure

Key Dimensions

Shaft Size d

N/A 30 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GKYE30RRB

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A KCJT 30

Other Dimensions

Total Length H

N/A 140.9 mm5.547 in

Total Height L

N/A 76.2 mm3 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing J

N/A 116.7 mm4.594 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Inside Ring Width B

N/A 31.37 mm1.235 in

Dimension S1

N/A 22.37 mm0.881 in

Dimension E

N/A 41.3 mm1.625 in

Dimension F

N/A 40.39 mm1.59 in

Ratings

Static Load Rating

N/A 1556 N350 lbf