Unit of Measure

Key Dimensions

Shaft Size d

N/A 35.000 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GKYE35RRB

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A KCJT 35

Other Dimensions

Total Length H

N/A 155.6 mm6-1/8 in

Total Height L

N/A 92.1 mm3.625 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing J

N/A 130.2 mm5.125 in

Bolt Hole Size N

N/A 13 mm0.512 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Inside Ring Width B

N/A 36.68 mm1.444 in

Dimension S1

N/A 27.18 mm1.07 in

Dimension E

N/A 49.2 mm1.938 in

Dimension F

N/A 47.24 mm1.86 in

Ratings

Static Load Rating

N/A 2112 N475 lbf