Unit of Measure

Key Dimensions

Shaft Size d

N/A 1.0000 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GKY100RRB

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A KCJT1

Other Dimensions

Total Length H

N/A 124.2 mm4.891 in

Total Height L

N/A 65.5 mm2.578 in

Housing Width A

N/A 27.9 mm1.098 in

Bolt Hole Spacing J

N/A 98.8 mm3.891 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Inside Ring Width B

N/A 28.12 mm1.107 in

Dimension S1

N/A 20.62 mm0.812 in

Dimension E

N/A 39.7 mm1.563 in

Dimension F

N/A 33.6 mm1.323 in

Ratings

Static Load Rating

N/A 1067 N240 lbf