RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 17.000 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYAE17RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT17 |
Other Dimensions
Total Length H |
N/A 98.4 mm3.874 in |
Total Height L |
N/A 60.3 mm2.374 in |
Housing Width A |
N/A 17.9 mm0.705 in |
Bolt Hole Spacing J |
N/A 76.2 mm3 in |
Bolt Hole Size N |
N/A 9.9 mm0.39 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 23.8 mm0.9370 in |
Dimension S1 |
N/A 15.85 mm0.624 in |
Dimension E |
N/A 25.4 mm1 in |
Dimension F |
N/A 24.6 mm0.969 in |