Unit of Measure

Key Dimensions

Series

N/A Standard

Shaft Size d

N/A 0.6250 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYA010RRB

Seal Type

N/A Narrow Shroud

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A SCJT 5/8 FS530

Other Dimensions

Total Length H

N/A 98.4 mm3.874 in

Total Height L

N/A 60.3 mm2.374 in

Housing Width A

N/A 17.9 mm0.705 in

Bolt Hole Spacing J

N/A 76.2 mm3 in

Bolt Hole Size N

N/A 9.9 mm0.39 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Inside Ring Width B

N/A 23.8 mm0.9370 in

Dimension S1

N/A 15.85 mm0.624 in

Dimension E

N/A 25.4 mm1 in

Dimension F

N/A 24.6 mm0.969 in

Ratings

Static Load Rating

N/A 4700 N1070 lbf

Dynamic Load Rating

N/A 10700 N2380 lbf