RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.0000 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA100RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 |
Other Dimensions
Total Length H |
N/A 123.8 mm4.874 in |
Total Height L |
N/A 69.9 mm2.752 in |
Housing Width A |
N/A 19.8 mm0.78 in |
Bolt Hole Spacing J |
N/A 98.82 mm3.891 in |
Bolt Hole Size N |
N/A 11.9 mm0.469 in |
Flange Thickness A1 |
N/A 11.1 mm0.437 in |
Inside Ring Width B |
N/A 28.2 mm1.11 in |
Dimension S1 |
N/A 19.36 mm0.762 in |
Dimension E |
N/A 29.8 mm1.173 in |
Dimension F |
N/A 33.7 mm1.327 in |