RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.5 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA108RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 1/2 |
Other Dimensions
Total Length H |
N/A 171.5 mm6.752 in |
Total Height L |
N/A 104.8 mm4.126 in |
Housing Width A |
N/A 26.2 mm1.031 in |
Bolt Hole Spacing J |
N/A 143.67 mm5.656 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Inside Ring Width B |
N/A 39.3 mm1.547 in |
Dimension S1 |
N/A 27.67 mm1.089 in |
Dimension E |
N/A 40.9 mm1.61 in |
Dimension F |
N/A 52.4 mm2.063 in |