RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.1250 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA102RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 1/8 |
Other Dimensions
Total Length H |
N/A 141.3 mm5.563 in |
Total Height L |
N/A 79.4 mm3.126 in |
Housing Width A |
N/A 21.4 mm0.843 in |
Bolt Hole Spacing J |
N/A 116.68 mm4.594 in |
Bolt Hole Size N |
N/A 11.5 mm0.453 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Inside Ring Width B |
N/A 32.5 mm1.28 in |
Dimension S1 |
N/A 22.85 mm0.9 in |
Dimension E |
N/A 34.1 mm1.343 in |
Dimension F |
N/A 40.1 mm1.579 in |