RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.9375 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA115RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 15/16 |
Other Dimensions
Total Length H |
N/A 189.9 mm7.476 in |
Total Height L |
N/A 115.8 mm4.559 in |
Housing Width A |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing J |
N/A 157.16 mm6.187 in |
Bolt Hole Size N |
N/A 17.1 mm0.673 in |
Flange Thickness A1 |
N/A 16.6 mm0.654 in |
Inside Ring Width B |
N/A 44.3 mm1.744 in |
Dimension S1 |
N/A 30.84 mm1.214 in |
Dimension E |
N/A 46 mm1.811 in |
Dimension F |
N/A 62.7 mm2.469 in |