RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.7500 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA112RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 3/4 |
Other Dimensions
Total Length H |
N/A 179.4 mm7.063 in |
Total Height L |
N/A 111.1 mm4.374 in |
Housing Width A |
N/A 28.6 mm1.126 in |
Bolt Hole Spacing J |
N/A 148 mm5.827 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 15.8 mm0.622 in |
Inside Ring Width B |
N/A 42 mm1.654 in |
Dimension S1 |
N/A 28.54 mm1.124 in |
Dimension E |
N/A 43.6 mm1.717 in |
Dimension F |
N/A 57.9 mm2.28 in |