RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Standard |
Shaft Size d |
N/A 1.3750 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYA106RRB |
Seal Type |
N/A Narrow Shroud |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A SCJT1 3/8 |
Other Dimensions
Total Length H |
N/A 155.6 mm6.126 in |
Total Height L |
N/A 92.1 mm3.626 in |
Housing Width A |
N/A 24.6 mm0.969 in |
Bolt Hole Spacing J |
N/A 130.18 mm5.125 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Inside Ring Width B |
N/A 36.5 mm1.4370 in |
Dimension S1 |
N/A 25.65 mm1.01 in |
Dimension E |
N/A 38.1 mm1.5 in |
Dimension F |
N/A 46.8 mm1.8430 in |