Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.7500 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GY1012KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJT3/4

Other Dimensions

Total Length H

N/A 111.9 mm4.406 in

Total Height L

N/A 60.3 mm2.374 in

Housing Width A

N/A 27.8 mm1.094 in

Bolt Hole Spacing J

N/A 89.7 mm3.531 in

Bolt Hole Size N

N/A 10 mm0.425 in

Flange Thickness A1

N/A 11.1 mm0.437 in

Inside Ring Width B

N/A 31.8 mm1.252 in

Dimension S1

N/A 18.321 mm0.721 in

Dimension E

N/A 38.405 mm1.512 in

Dimension F

N/A 27.534 mm1.084 in

Ratings

Static Load Rating

N/A 6500 N1460 lbf

Dynamic Load Rating

N/A 14200 N3190 lbf