Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 30 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYE30KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJT1 1/8

Other Dimensions

Total Length H

N/A 141.3 mm5.563 in

Total Height L

N/A 79.45 mm3.128 in

Housing Width A

N/A 29.9 mm1.177 in

Bolt Hole Spacing J

N/A 116.7 mm4.594 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Inside Ring Width B

N/A 38.158 mm1.5023 in

Dimension S1

N/A 22.278 mm0.877 in

Dimension E

N/A 42.45 mm1.671 in

Dimension F

N/A 40.284 mm1.586 in

Ratings

Static Load Rating

N/A 11300 N2530 lbf

Dynamic Load Rating

N/A 21600 N4850 lbf