Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 35.000 mm

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GYE35KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJT1 3/8 PT

Other Dimensions

Total Length H

N/A 155.6 mm6.126 in

Total Height L

N/A 92.1 mm3.626 in

Housing Width A

N/A 31.8 mm1.252 in

Bolt Hole Spacing J

N/A 130.2 mm5.126 in

Bolt Hole Size N

N/A 13 mm0.512 in

Flange Thickness A1

N/A 13.5 mm0.531 in

Inside Ring Width B

N/A 42.93 mm1.69 in

Dimension S1

N/A 25.45 mm1.002 in

Dimension E

N/A 48.95 mm1.927 in

Dimension F

N/A 46.838 mm1.844 in

Ratings

Static Load Rating

N/A 15300 N3440 lbf

Dynamic Load Rating

N/A 28500 N6400 lbf