RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Industrial |
Shaft Size d |
N/A 40 mm |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYE40KRRB SGT |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJT40 SGT |
Other Dimensions
Total Length H |
N/A 171.5 mm6.752 in |
Total Height L |
N/A 104.8 mm4.126 in |
Housing Width A |
N/A 38.1 mm1.5 in |
Bolt Hole Spacing J |
N/A 143.7 mm5.657 in |
Bolt Hole Size N |
N/A 13 mm0.512 in |
Flange Thickness A1 |
N/A 14.3 mm0.563 in |
Inside Ring Width B |
N/A 49.22 mm1.938 in |
Dimension S1 |
N/A 30.17 mm1.188 in |
Dimension E |
N/A 54.4 mm2.142 in |
Dimension F |
N/A 52.27 mm2.058 in |