Unit of Measure

Key Dimensions

Series

N/A Industrial

Shaft Size d

N/A 0.875 in

Bearing Type 

N/A Ball Bearing

Bearing Number

N/A GY1014KRRB

Seal Type

N/A Shroud Seal

Housing Construction

N/A Two-Bolt Flange

Alternate Part Name

N/A YCJT20

Other Dimensions

Total Length H

N/A 123.8 mm4.874 in

Total Height L

N/A 69.9 mm2.752 in

Housing Width A

N/A 27.9 mm1.098 in

Bolt Hole Spacing J

N/A 99.2 mm3.906 in

Bolt Hole Size N

N/A 11.5 mm0.453 in

Flange Thickness A1

N/A 12.7 mm0.5 in

Inside Ring Width B

N/A 34.171 mm1.345 in

Dimension S1

N/A 19.901 mm0.784 in

Dimension E

N/A 39.268 mm1.546 in

Dimension F

N/A 33.833 mm1.332 in

Ratings

Static Load Rating

N/A 7800 N1750 lbf

Dynamic Load Rating

N/A 15500 N3490 lbf