RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1.0000 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1100KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJTM1 |
Other Dimensions
Total Length H |
N/A 141.3 mm5.563 in |
Total Height L |
N/A 79.5 mm3.13 in |
Housing Width A |
N/A 29.9 mm1.177 in |
Bolt Hole Spacing J |
N/A 116.7 mm4.594 in |
Bolt Hole Size N |
N/A 11.51 mm0.453 in |
Flange Thickness A1 |
N/A 13.5 mm0.531 in |
Inside Ring Width B |
N/A 38.1 mm1.5 in |
Dimension S1 |
N/A 22.22 mm0.875 in |
Dimension E |
N/A 42.4 mm1.669 in |
Dimension F |
N/A 40.31 mm1.5870 in |