RELATED PRODUCTS
Unit of Measure
Key Dimensions
Series |
N/A Medium-Duty |
Shaft Size d |
N/A 1.5 in |
Bearing Type |
N/A Ball Bearing |
Bearing Number |
N/A GYM1108KRRB |
Seal Type |
N/A Shroud Seal |
Housing Construction |
N/A Two-Bolt Flange |
Alternate Part Name |
N/A YCJTM1 1/2 |
Other Dimensions
Total Length H |
N/A 179.4 mm7.063 in |
Total Height L |
N/A 111.1 mm4.374 in |
Housing Width A |
N/A 38.9 mm1.531 in |
Bolt Hole Spacing J |
N/A 148.4 mm5.843 in |
Bolt Hole Size N |
N/A 13.1 mm0.516 in |
Flange Thickness A1 |
N/A 12.7 mm0.5 in |
Inside Ring Width B |
N/A 49.22 mm1.938 in |
Dimension S1 |
N/A 30.17 mm1.188 in |
Dimension E |
N/A 54.4 mm2.142 in |
Dimension F |
N/A 52.27 mm2.058 in |